Grove Gear 23YFC-2-1.438-180TC-10-L4
Part #:23YFC-2-1.438-180TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 5.51 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 8.88 | BF: | 0.53 |
| AF: | 0.19 | V: | 1.94 in |
| AK: | 8.5 | U: | 0.75 in |
| P: | 1.88 in | AE2: | 0.56 |
| BE1: | 0.5 in | I: | 3.77 in |
| LL: | 2.12 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| G: | 1.94 | AG: | 4.65 |
| AB: | 4.07 | T: | 1.438 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Ratio: | 10:1 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.08 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

