How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 4.65 |
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 9 | D: | 2.69 |
| G: | 1.94 | I: | 3.77 in |
| U: | 0.75 in | L: | 5.51 in |
| T: | 1.438 | AA: | 8.88 |
| P: | 1.88 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| BE1: | 0.5 in | AB: | 4.07 |
| H: | 0.53 in | BF: | 0.53 |
| AF: | 0.19 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 17.5 |
| Bore Code: | 23 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.307 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Ratio: | 100:1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

