How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 1.94 in |
| U: | 0.75 in | AA: | 8.88 |
| L1: | 8.76 in | H: | 0.53 in |
| AF: | 0.19 | AK: | 8.5 |
| AE2: | 0.56 | G: | 1.94 |
| L: | 5.51 in | AB: | 4.07 |
| T: | 1.438 | BD: | 9 |
| LL: | 2.12 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 3.77 in |
| P: | 1.88 in | D: | 2.69 |
Technical Specifications
| Bore Code: | 23 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.307 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

