How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| H: | 0.53 in | G: | 1.94 |
| P: | 1.88 in | U: | 0.75 in |
| BF: | 0.53 | V: | 1.94 in |
| BD: | 9 | AJ: | 7.25 |
| LL: | 2.12 in | I: | 3.77 in |
| AA: | 8.88 | AF: | 0.19 |
| D: | 2.69 | L1: | 8.76 in |
| AE2: | 0.56 | T: | 1.438 |
| AK: | 8.5 | AB: | 4.07 |
Technical Specifications
| Bore Code: | 23 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Output RPM: | 117 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

