Grove Gear 23YFC-2-1.438-180TC-20
Part #:23YFC-2-1.438-180TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AJ: | 7.25 |
| L1: | 8.76 in | AB: | 4.07 |
| V: | 1.94 in | L: | 5.51 in |
| AG: | 4.65 | AA: | 8.88 |
| LL: | 2.12 in | P: | 1.88 in |
| I: | 3.77 in | G: | 1.94 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AE2: | 0.56 | T: | 1.438 |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | BF: | 0.53 |
| AF: | 0.19 | D: | 2.69 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

