Grove Gear 23YFC-2-1.438-180TC-20-L4
Part #:23YFC-2-1.438-180TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AG: | 4.65 |
| T: | 1.438 | I: | 3.77 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AJ: | 7.25 |
| AA: | 8.88 | AE2: | 0.56 |
| L: | 5.51 in | BE1: | 0.5 in |
| L1: | 8.76 in | U: | 0.75 in |
| D: | 2.69 | BD: | 9 |
| G: | 1.94 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.19 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 1.83 | Bore Code: | 23 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

