Grove Gear 23YFC-2-1.438-180TC-20-L9
Part #:23YFC-2-1.438-180TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AG: | 4.65 |
| I: | 3.77 in | BF: | 0.53 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| AF: | 0.19 | P: | 1.88 in |
| V: | 1.94 in | D: | 2.69 |
| AA: | 8.88 | LL: | 2.12 in |
| L: | 5.51 in | AJ: | 7.25 |
| H: | 0.53 in | U: | 0.75 in |
| L1: | 8.76 in | AK: | 8.5 |
| BD: | 9 | G: | 1.94 |
Technical Specifications
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.83 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Ratio Range: | 20:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

