How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.56 | P: | 1.88 in |
| D: | 2.69 | L1: | 8.76 in |
| AB: | 4.07 | AA: | 8.88 |
| H: | 0.53 in | V: | 1.94 in |
| BE1: | 0.5 in | I: | 3.77 in |
| AG: | 4.65 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | T: | 1.438 |
| U: | 0.75 in | AF: | 0.19 |
| G: | 1.94 | L: | 5.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Ratio: | 25:1 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 1.51 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

