How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AA: | 8.88 |
| BE1: | 0.5 in | BF: | 0.53 |
| V: | 1.94 in | H: | 0.53 in |
| P: | 1.88 in | BD: | 9 |
| AK: | 8.5 | AF: | 0.19 |
| AG: | 4.65 | LL: | 2.12 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| T: | 1.438 | AE2: | 0.56 |
| G: | 1.94 | L1: | 8.76 in |
| D: | 2.69 | AJ: | 7.25 |
| L: | 5.51 in | U: | 0.75 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.51 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Series Code: | OE |
| Product Type: | Right Angle | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

