How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AB: | 4.07 |
| I: | 3.77 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 8.88 |
| AE2: | 0.56 | P: | 1.88 in |
| D: | 2.69 | LL: | 2.12 in |
| L1: | 8.76 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.19 | G: | 1.94 |
| V: | 1.94 in | AG: | 4.65 |
| L: | 5.51 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

