How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| V: | 1.94 in | BE1: | 0.5 in |
| I: | 3.77 in | BD: | 9 |
| AJ: | 7.25 | AF: | 0.19 |
| BF: | 0.53 | AK: | 8.5 |
| D: | 2.69 | P: | 1.88 in |
| T: | 1.438 | L1: | 8.76 in |
| AG: | 4.65 | U: | 0.75 in |
| H: | 0.53 in | AE2: | 0.56 |
| AB: | 4.07 | L: | 5.51 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output RPM: | 70 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.51 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

