Grove Gear 23YFC-2-1.438-180TC-30-L9
Part #:23YFC-2-1.438-180TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | T: | 1.438 |
| V: | 1.94 in | AB: | 4.07 |
| P: | 1.88 in | G: | 1.94 |
| AG: | 4.65 | AE2: | 0.56 |
| H: | 0.53 in | BD: | 9 |
| L: | 5.51 in | AA: | 8.88 |
| AK: | 8.5 | I: | 3.77 in |
| L1: | 8.76 in | AJ: | 7.25 |
| AF: | 0.19 | BF: | 0.53 |
| D: | 2.69 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.32 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

