Grove Gear 23YFC-2-1.438-180TC-40
Part #:23YFC-2-1.438-180TC-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 9 |
| T: | 1.438 | LL: | 2.12 in |
| H: | 0.53 in | AJ: | 7.25 |
| D: | 2.69 | BE1: | 0.5 in |
| L: | 5.51 in | L1: | 8.76 in |
| U: | 0.75 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| BF: | 0.53 | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| AB: | 4.07 | AE2: | 0.56 |
| AA: | 8.88 | AK: | 8.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.04 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

