Grove Gear 23YFC-2-1.438-180TC-40-L2
Part #:23YFC-2-1.438-180TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.88 in |
| AB: | 4.07 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.19 | AE2: | 0.56 |
| BF: | 0.53 | AK: | 8.5 |
| L1: | 8.76 in | AJ: | 7.25 |
| I: | 3.77 in | D: | 2.69 |
| V: | 1.94 in | L: | 5.51 in |
| AA: | 8.88 | T: | 1.438 |
| G: | 1.94 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.04 | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

