Grove Gear 23YFC-2-1.438-180TC-5-L2
Part #:23YFC-2-1.438-180TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 8.88 |
| BD: | 9 | D: | 2.69 |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 3.77 in | AJ: | 7.25 |
| P: | 1.88 in | BE1: | 0.5 in |
| V: | 1.94 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AK: | 8.5 | G: | 1.94 |
| BF: | 0.53 | L: | 5.51 in |
| T: | 1.438 | L1: | 8.76 in |
| AB: | 4.07 | U: | 0.75 in |
Technical Specifications
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Ratio Range: | 5:1 | Model Code: | 23YFC |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.89 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

