Grove Gear 23YFC-2-1.438-180TC-5-L3
Part #:23YFC-2-1.438-180TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| H: | 0.53 in | I: | 3.77 in |
| AJ: | 7.25 | BD: | 9 |
| AA: | 8.88 | G: | 1.94 |
| U: | 0.75 in | BE1: | 0.5 in |
| LL: | 2.12 in | D: | 2.69 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | L1: | 8.76 in |
| L: | 5.51 in | V: | 1.94 in |
| P: | 1.88 in | AB: | 4.07 |
| T: | 1.438 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 3.89 | Product Type: | Right Angle |
| Output RPM: | 350 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

