Grove Gear 23YFC-2-1.438-180TC-5-L4
Part #:23YFC-2-1.438-180TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 9 |
| G: | 1.94 | AB: | 4.07 |
| L1: | 8.76 in | AA: | 8.88 |
| P: | 1.88 in | L: | 5.51 in |
| T: | 1.438 | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 1.94 in |
| LL: | 2.12 in | U: | 0.75 in |
| AK: | 8.5 | AF: | 0.19 |
| AG: | 4.65 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | D: | 2.69 |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Model Code: | 23YFC | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.89 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

