Grove Gear 23YFC-2-1.438-180TC-5-L9
Part #:23YFC-2-1.438-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| AF: | 0.19 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AK: | 8.5 | I: | 3.77 in |
| T: | 1.438 | BF: | 0.53 |
| V: | 1.94 in | L1: | 8.76 in |
| AJ: | 7.25 | G: | 1.94 |
| LL: | 2.12 in | AE2: | 0.56 |
| AG: | 4.65 | L: | 5.51 in |
| AB: | 4.07 | BE1: | 0.5 in |
| D: | 2.69 | U: | 0.75 in |
Technical Specifications
| Bore Code: | 23 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Output RPM: | 350 |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.89 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

