How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | I: | 3.77 in |
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| BD: | 9 | AB: | 4.07 |
| AJ: | 7.25 | AA: | 8.88 |
| P: | 1.88 in | BF: | 0.53 |
| AE2: | 0.56 | D: | 2.69 |
| L1: | 8.76 in | T: | 1.438 |
| BE1: | 0.5 in | LL: | 2.12 in |
| U: | 0.75 in | AK: | 8.5 |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.847 |
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Ratio Range: | 50:1 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

