How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| BF: | 0.53 | I: | 3.77 in |
| AB: | 4.07 | D: | 2.69 |
| BD: | 9 | T: | 1.438 |
| L: | 5.51 in | AA: | 8.88 |
| V: | 1.94 in | BE1: | 0.5 in |
| U: | 0.75 in | L1: | 8.76 in |
| AJ: | 7.25 | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
| P: | 1.88 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output Diameter (in): | 1.438 in |
| Ratio: | 50:1 | Series Code: | OE |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.847 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

