How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.438 |
| AK: | 8.5 | G: | 1.94 |
| BE1: | 0.5 in | AJ: | 7.25 |
| U: | 0.75 in | AB: | 4.07 |
| AE2: | 0.56 | I: | 3.77 in |
| D: | 2.69 | AA: | 8.88 |
| AF: | 0.19 | BF: | 0.53 |
| BD: | 9 | LL: | 2.12 in |
| H: | 0.53 in | P: | 1.88 in |
| L: | 5.51 in | L1: | 8.76 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Model Code: | 23YFC |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

