How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 3.77 in |
| AE2: | 0.56 | BD: | 9 |
| BE1: | 0.5 in | L: | 5.51 in |
| AA: | 8.88 | T: | 1.438 |
| D: | 2.69 | AK: | 8.5 |
| V: | 1.94 in | AJ: | 7.25 |
| AB: | 4.07 | P: | 1.88 in |
| H: | 0.53 in | LL: | 2.12 in |
| L1: | 8.76 in | U: | 0.75 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.847 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

