How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AK: | 8.5 |
| G: | 1.94 | AF: | 0.19 |
| H: | 0.53 in | P: | 1.88 in |
| I: | 3.77 in | AE2: | 0.56 |
| D: | 2.69 | AJ: | 7.25 |
| L1: | 8.76 in | T: | 1.438 |
| V: | 1.94 in | AA: | 8.88 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AG: | 4.65 |
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.75 in | BF: | 0.53 |
Technical Specifications
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

