How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BD: | 9 |
| AA: | 8.88 | AE2: | 0.56 |
| AJ: | 7.25 | I: | 3.77 in |
| AF: | 0.19 | BF: | 0.53 |
| V: | 1.94 in | H: | 0.53 in |
| D: | 2.69 | AG: | 4.65 |
| AB: | 4.07 | G: | 1.94 |
| LL: | 2.12 in | U: | 0.75 in |
| P: | 1.88 in | L: | 5.51 in |
| L1: | 8.76 in | T: | 1.438 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Ratio: | 60:1 | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

