How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | L: | 5.51 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BF: | 0.53 |
| V: | 1.94 in | L1: | 8.76 in |
| AK: | 8.5 | D: | 2.69 |
| AJ: | 7.25 | P: | 1.88 in |
| G: | 1.94 | AG: | 4.65 |
| I: | 3.77 in | BE1: | 0.5 in |
| AA: | 8.88 | H: | 0.53 in |
| AE2: | 0.56 | U: | 0.75 in |
| T: | 1.438 | LL: | 2.12 in |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

