How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 2.12 in |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | AB: | 4.07 |
| AF: | 0.19 | V: | 1.94 in |
| D: | 2.69 | G: | 1.94 |
| AA: | 8.88 | L: | 5.51 in |
| I: | 3.77 in | L1: | 8.76 in |
| P: | 1.88 in | U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Model Code: | 23YFC | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.455 |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

