How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | U: | 0.75 in |
| T: | 1.438 | BD: | 9 |
| P: | 1.88 in | AB: | 4.07 |
| V: | 1.94 in | LL: | 2.12 in |
| AE2: | 0.56 | AK: | 8.5 |
| L: | 5.51 in | I: | 3.77 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AA: | 8.88 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

