How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | P: | 1.88 in |
| AE2: | 0.56 | I: | 3.77 in |
| AJ: | 7.25 | AG: | 4.65 |
| H: | 0.53 in | LL: | 2.12 in |
| D: | 2.69 | G: | 1.94 |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | T: | 1.438 |
| AA: | 8.88 | L: | 5.51 in |
| AK: | 8.5 | AF: | 0.19 |
| BD: | 9 | L1: | 8.76 in |
| BE1: | 0.5 in | V: | 1.94 in |
Technical Specifications
| Ratio Range: | 10:1 | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.08 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

