How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | LL: | 2.12 in |
| L1: | 8.76 in | AG: | 4.65 |
| I: | 3.77 in | L: | 5.51 in |
| AK: | 8.5 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 8.88 |
| G: | 1.94 | D: | 2.69 |
| AF: | 0.19 | BD: | 9 |
| T: | 1.438 | P: | 1.88 in |
| AB: | 4.07 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

