How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| LL: | 2.12 in | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| BD: | 9 | AK: | 8.5 |
| V: | 1.94 in | L1: | 8.76 in |
| BE1: | 0.5 in | G: | 1.94 |
| D: | 2.69 | H: | 0.53 in |
| AA: | 8.88 | BF: | 0.53 |
| U: | 0.75 in | I: | 3.77 in |
| T: | 1.438 | AJ: | 7.25 |
| AE2: | 0.56 | L: | 5.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 175 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

