How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AG: | 4.65 |
| AK: | 8.5 | G: | 1.94 |
| AA: | 8.88 | P: | 1.88 in |
| L: | 5.51 in | D: | 2.69 |
| AF: | 0.19 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| LL: | 2.12 in | BF: | 0.53 |
| BD: | 9 | AE2: | 0.56 |
| BE1: | 0.5 in | T: | 1.438 |
| I: | 3.77 in | AJ: | 7.25 |
| U: | 0.75 in | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.307 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Ratio: | 100:1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

