How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.438 |
| L: | 5.51 in | BE1: | 0.5 in |
| G: | 1.94 | AA: | 8.88 |
| P: | 1.88 in | AG: | 4.65 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | LL: | 2.12 in |
| L1: | 8.76 in | AF: | 0.19 |
| AJ: | 7.25 | D: | 2.69 |
| BD: | 9 | I: | 3.77 in |
| U: | 0.75 in | V: | 1.94 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.307 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output RPM: | 17.5 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Assembly: | YFC-2 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

