How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 9 |
| AG: | 4.65 | BE1: | 0.5 in |
| T: | 1.438 | AA: | 8.88 |
| G: | 1.94 | AJ: | 7.25 |
| AB: | 4.07 | U: | 0.75 in |
| AF: | 0.19 | BF: | 0.53 |
| AE2: | 0.56 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| L: | 5.51 in | L1: | 8.76 in |
| P: | 1.88 in | LL: | 2.12 in |
| D: | 2.69 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.307 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Ratio: | 100:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

