How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 4.65 |
| U: | 0.75 in | LL: | 2.12 in |
| AB: | 4.07 | BD: | 9 |
| L1: | 8.76 in | D: | 2.69 |
| AA: | 8.88 | G: | 1.94 |
| T: | 1.438 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 1.88 in |
| V: | 1.94 in | L: | 5.51 in |
| H: | 0.53 in | AF: | 0.19 |
| BF: | 0.53 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.307 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

