How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AE2: | 0.56 |
| AG: | 4.65 | U: | 0.75 in |
| BD: | 9 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| D: | 2.69 | AJ: | 7.25 |
| I: | 3.77 in | L1: | 8.76 in |
| G: | 1.94 | LL: | 2.12 in |
| BF: | 0.53 | T: | 1.438 |
| P: | 1.88 in | AB: | 4.07 |
| AF: | 0.19 | H: | 0.53 in |
| BE1: | 0.5 in | V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

