How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AG: | 4.65 | BE1: | 0.5 in |
| P: | 1.88 in | AB: | 4.07 |
| AA: | 8.88 | L: | 5.51 in |
| D: | 2.69 | L1: | 8.76 in |
| BF: | 0.53 | AK: | 8.5 |
| U: | 0.75 in | AE2: | 0.56 |
| I: | 3.77 in | AJ: | 7.25 |
| V: | 1.94 in | G: | 1.94 |
| AF: | 0.19 | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 117 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.3 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

