How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | LL: | 2.12 in |
| AB: | 4.07 | G: | 1.94 |
| AF: | 0.19 | AA: | 8.88 |
| BE1: | 0.5 in | AE2: | 0.56 |
| I: | 3.77 in | D: | 2.69 |
| H: | 0.53 in | T: | 1.438 |
| U: | 0.75 in | BD: | 9 |
| P: | 1.88 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 1.94 in |
| L: | 5.51 in | L1: | 8.76 in |
Technical Specifications
| Model Code: | 23YFC | Ratio: | 15:1 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

