How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | T: | 1.438 |
| AA: | 8.88 | G: | 1.94 |
| AK: | 8.5 | BD: | 9 |
| V: | 1.94 in | H: | 0.53 in |
| L: | 5.51 in | LL: | 2.12 in |
| AE2: | 0.56 | AF: | 0.19 |
| AG: | 4.65 | AB: | 4.07 |
| BF: | 0.53 | D: | 2.69 |
| I: | 3.77 in | L1: | 8.76 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 15:1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.3 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Bore Code: | 23 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

