How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | LL: | 2.12 in |
| L1: | 8.76 in | BF: | 0.53 |
| BD: | 9 | I: | 3.77 in |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.07 | G: | 1.94 |
| AA: | 8.88 | BE1: | 0.5 in |
| V: | 1.94 in | AJ: | 7.25 |
| U: | 0.75 in | P: | 1.88 in |
| T: | 1.438 | L: | 5.51 in |
| AK: | 8.5 | AF: | 0.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 117 | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 2.3 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

