How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AF: | 0.19 |
| AE2: | 0.56 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.438 |
| H: | 0.53 in | P: | 1.88 in |
| V: | 1.94 in | I: | 3.77 in |
| L1: | 8.76 in | BF: | 0.53 |
| U: | 0.75 in | D: | 2.69 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AB: | 4.07 |
| BD: | 9 | AK: | 8.5 |
| AA: | 8.88 | LL: | 2.12 in |
Technical Specifications
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.83 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

