How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AE2: | 0.56 |
| V: | 1.94 in | L: | 5.51 in |
| I: | 3.77 in | D: | 2.69 |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.19 | L1: | 8.76 in |
| U: | 0.75 in | LL: | 2.12 in |
| AA: | 8.88 | AB: | 4.07 |
| AK: | 8.5 | G: | 1.94 |
| T: | 1.438 | H: | 0.53 in |
| P: | 1.88 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.83 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

