How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | H: | 0.53 in |
| U: | 0.75 in | BE1: | 0.5 in |
| L1: | 8.76 in | AA: | 8.88 |
| LL: | 2.12 in | AF: | 0.19 |
| AG: | 4.65 | BF: | 0.53 |
| T: | 1.438 | V: | 1.94 in |
| AB: | 4.07 | BD: | 9 |
| AE2: | 0.56 | AK: | 8.5 |
| P: | 1.88 in | G: | 1.94 |
| L: | 5.51 in | AJ: | 7.25 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 1.83 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

