How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AF: | 0.19 | AJ: | 7.25 |
| BF: | 0.53 | I: | 3.77 in |
| LL: | 2.12 in | G: | 1.94 |
| AK: | 8.5 | L1: | 8.76 in |
| V: | 1.94 in | BE1: | 0.5 in |
| AA: | 8.88 | H: | 0.53 in |
| BD: | 9 | AG: | 4.65 |
| D: | 2.69 | AE2: | 0.56 |
| L: | 5.51 in | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.51 | Input Diameter (in): | 0.75 in |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

