How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| AK: | 8.5 | I: | 3.77 in |
| AE2: | 0.56 | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| AA: | 8.88 | BE1: | 0.5 in |
| LL: | 2.12 in | T: | 1.438 |
| V: | 1.94 in | U: | 0.75 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | G: | 1.94 |
| L1: | 8.76 in | BF: | 0.53 |
| D: | 2.69 | L: | 5.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Model Code: | 23YFC |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Bore Code: | 23 |
| Ratio Range: | 25:1 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

