How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.69 |
| BE1: | 0.5 in | P: | 1.88 in |
| I: | 3.77 in | AJ: | 7.25 |
| L: | 5.51 in | AB: | 4.07 |
| LL: | 2.12 in | L1: | 8.76 in |
| V: | 1.94 in | BD: | 9 |
| AG: | 4.65 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| T: | 1.438 | U: | 0.75 in |
| G: | 1.94 | AK: | 8.5 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.51 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Output Diameter (in): | 1.438 in |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

