How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AG: | 4.65 |
| BF: | 0.53 | L: | 5.51 in |
| I: | 3.77 in | AE2: | 0.56 |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 2.12 in | AJ: | 7.25 |
| L1: | 8.76 in | AB: | 4.07 |
| V: | 1.94 in | G: | 1.94 |
| AA: | 8.88 | BD: | 9 |
| D: | 2.69 | U: | 0.75 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Assembly: | YFC-2 | Model Code: | 23YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

