How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 3.77 in |
| AJ: | 7.25 | G: | 1.94 |
| BD: | 9 | T: | 1.438 |
| U: | 0.75 in | V: | 1.94 in |
| AF: | 0.19 | AK: | 8.5 |
| P: | 1.88 in | AA: | 8.88 |
| L1: | 8.76 in | L: | 5.51 in |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AE2: | 0.56 |
| D: | 2.69 | AG: | 4.65 |
| BF: | 0.53 | LL: | 2.12 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.32 |
| Output Diameter (in): | 1.438 in | Output RPM: | 58.3 |
| Series Code: | OE | Ratio: | 30:1 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

