How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AA: | 8.88 |
| AG: | 4.65 | H: | 0.53 in |
| AE2: | 0.56 | AJ: | 7.25 |
| AK: | 8.5 | AB: | 4.07 |
| T: | 1.438 | AF: | 0.19 |
| V: | 1.94 in | LL: | 2.12 in |
| BF: | 0.53 | L: | 5.51 in |
| BD: | 9 | G: | 1.94 |
| U: | 0.75 in | L1: | 8.76 in |
| D: | 2.69 | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio: | 30:1 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.32 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

