How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | L: | 5.51 in |
| G: | 1.94 | D: | 2.69 |
| AB: | 4.07 | I: | 3.77 in |
| BD: | 9 | AK: | 8.5 |
| L1: | 8.76 in | AF: | 0.19 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| BF: | 0.53 | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| U: | 0.75 in | AA: | 8.88 |
| H: | 0.53 in | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.32 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

