How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | G: | 1.94 |
| AE2: | 0.56 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AB: | 4.07 | AF: | 0.19 |
| I: | 3.77 in | AJ: | 7.25 |
| LL: | 2.12 in | L1: | 8.76 in |
| U: | 0.75 in | BD: | 9 |
| V: | 1.94 in | T: | 1.438 |
| P: | 1.88 in | AA: | 8.88 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AG: | 4.65 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 40:1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

